12-Bit IC Data-Acquisition System

Includes MUX, Sample-Hold, Analog Buffer, Complete A/D Converter; Analog Inputs May be Single-Ended, Differential, or Mixed

The AD363 is an 8- to 16-channel 12-bit data-acquisition system in two hermetically sealed, welded, 32-pin metal dual in-line packages. One package is a complete analog input system, consisting of multiplexers, differential amplifier, sample-hold, and all the logic required for channel-switching, enabling, and configuring. Read full article



Generic_Author_image

Jeffrey Riskin