12-Bit ADCs for DSP Provide Complete Interface

Single-Channel AD1332 Has S/H, Filter, FIFO, Digital Interface; Multichannel AD1334 Can Do Simultaneous Sampling

The AD1332 and AD1334 sampling a/d converters, with 12-bit resolution and accuracy, provide the functions necessary for a complete interface between audio-bandwidth signals and digital signal-processing systems. The 40-pin-DIP-packaged hybrid devices provide a space-saving, system-level means of data acquisition for DSP applications, replacing a board-full of ICs. Read full article



Generic_Author_image

Bob Malone

Generic_Author_image

Rene Siera