10-Bit Monolithic CMOS Analog-to-Digital Converter

Uses Fast Successive-Approximation Circuitry, is Compatible With Microprocessors and TTL/DTL/CMOS

The AD7570 is a 10-bit Analog-to-Digital converter on a single 120 x 135 mil (3 x 3.4mm) chip, packaged in a 28-pin dual in-line hermetically-sealed ceramic enclosure. It consists of a 10-bit D/A converter and associated logic circuitry required to perform a conversion using the successive-approximations technique. Read full article



Generic_Author_image

Jerry Whitmore

Generic_Author_image

Roger Van Aken