AD7669
新規設計には非推奨LC2MOS Complete, 8-Bit Analog I/0 Dual DAC Output
- 製品モデル
- 2
- 1Ku当たりの価格
- 最低価格:$30.54
製品情報
- 2 ms ADC with Track/Hold
- 1 ms DAC with Output Amplifier
- AD7669, Dual DAC Output
- On-Chip Bandgap Reference
- Fast Bus Interface
- Single or Dual 5 V Supplies
The AD7569 / AD7669 is a complete, 8-bit, analog I/O system on a single monolithic chip. The AD7569 contains a high speed successive approximation ADC with 2 µs conversion time, a track/ hold with 200 kHz bandwidth, a DAC and an output buffer amplifier with 1 ms settling time. A temperature-compensated 1.25 V bandgap reference provides a precision reference voltage for the ADC and the DAC. The AD7669 is similar, but contains two DACs with output buffer amplifiers.
A choice of analog input/output ranges is available. Using a supply voltage of +5 V, input and output ranges of zero to 1.25 V and zero to 2.5 volts may be programmed using the RANGE input pin. Using a ±5 V supply, bipolar ranges of ±1.25 V or ±2.5 V may be programmed.
Digital interfacing is via an 8-bit I/O port and standard microprocessor control lines. Bus interface timing is extremely fast, allowing easy connection to all popular 8-bit microprocessors. A separate start convert line controls the track/hold and ADC to give precise control of the sampling period.
The AD7569 / AD7669 is fabricated in Linear-Compatible CMOS (LC2MOS), an advanced, mixed technology process combining precision bipolar circuits with low power CMOS logic. The AD7569 is packaged in a 24-pin, 0.3" wide "skinny" DIP, a 24-terminal SOIC and 28-terminal PLCC and LCCC packages. The AD7669 is available in a 28-pin, 0.6" plastic DIP, 28-terminal SOIC and 28-terminal PLCC package.
ドキュメント
データシート 1
アプリケーション・ノート 3
技術記事 1
よく聞かれる質問 1
| 製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
|---|---|---|---|
| AD7669ARZ | 28-Lead SOIC (Wide) | ||
| AD7669ARZ-REEL | 28-Lead SOIC (Wide) |
| 製品モデル | 製品ライフサイクル | PCN |
|---|---|---|
|
1 31, 2017 - 17_0009 Transfer of AD7669 Product from 4" to 8" Wafer Fab. |
||
| AD7669ARZ | 製造中 | |
| AD7669ARZ-REEL | 製造中 | |
|
7 21, 2014 - 13_0297 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 16L, 20L, 24L and 28L SOICW Packages |
||
| AD7669ARZ | 製造中 | |
| AD7669ARZ-REEL | 製造中 | |
|
8 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| AD7669ARZ | 製造中 | |
| AD7669ARZ-REEL | 製造中 | |
これは最新改訂バージョンのデータシートです。