Designed, Built, Tested
Board pictured here has been fully assembled and tested.

製品概要

設計リソース

設計/統合ファイル

  • MRD106 Ambient Temperature
  • MRD106 Enclosure Mechanical Design
  • MRD106 Evkit Board
  • MRD106 Skin Temperature
設計ファイルのダウンロード 42.62 MB

評価用ボード

型番に"Z"が付いているものは、RoHS対応製品です。 本回路の評価には以下の評価用ボードが必要です。

  • MAXREFDES106# ($822.25) Health Sensor Platform 4.0

説明

Description

The MAXREFDES106# Health System Platform 4.0 is a chest patch reference design that performs vital sign monitoring (VSM). The system uses high sensitivity photoplethysmography (PPG), electrocardiogram (ECG), and bioimpedance (BioZ), Temperature biosensors and algorithms measure blood oxygenation (SpO2), heart rate (HR), respiration rate (RR), impedance cardiography (ICG), body impedance analysis (BIA), and skin/ambient temperatures. The vital signs data can be streamed through low-energy Bluetooth® to a PC graphical user interface (GUI) for demonstration, evaluation, and customized development.

機能と利点

Features

  • Photoplethysmography (PPG)
  • Biopotential Measurement (ECG)
  • Bioimpedance Measurement (BioZ)
  • Skin and Ambient Temperature
  • Embedded Heart Rate (HR), Respiration Rate (RR), Oxygen Saturation (SpO2), Impedance Cardiography (ICG), and Body Impedance Analysis (BIA) Algorithms
  • Location Finder to Determine the Optimal Placement Location on the Chest
  • Motion and Acceleration
  • Chest-Worn Form Factor

Application

  • Remote Patient Monitoring/Vital Sign Patch

製品カテゴリ

マーケット & テクノロジー

使用されている製品

詳細

Introduction

The MAXREFDES106# enables the quick evaluation of the hardware and embedded firmware for blood oxygenation (SpO2), heart rate (HR), respiration rate (RR), impedance cardiography (ICG), body impedance analysis (BIA), and skin/ambient temperatures for a chest-worn platform, which significantly shortens the development time for custom fitness, health, and clinical applications. Figure 1 shows the system diagram of MAXREFDES106#. Figure 2 is the summary of monitored vital signs, SpO2, ECG, RESP and Ambient/Skin temperatures.

The MAXREFDES106# platform includes the following key components:

  • Sensor board:
    • MAX86178 PPG/ECG/BioZ AFE, optical sensor with one Infrared light emitting diode (LED), one Red LED, and two photodiodes
    • MAX32674C algo hub with an embedded algorithm of SpO2 monitoring
    • MAX20356 power-management integrated circuit (PMIC)
    • ADXL367 low-power, low-noise 3-axis accelerometer
    • MAX32666 host MCU with on-board Bluetooth 5
    • 256MB flash storage
  • Temperature boards include one flexible PCB and one rigid PCB with the MAX30210 connected to an aluminum disc, respectively, for optimal skin and ambient temperature measurements.
  • MAXDAP-TYPE-C board for use during a firmware upgrade for the micro board.
  • 3D-printed enclosures and 3M double-sided tape.
  • BLE USB dongle to ensure high data rate.
  • Hardware design files, firmware, and software.

System Diagram

Figure 1. System Diagram.

GUI Vital Signs Plots Summary

Figure 2. GUI Vital Signs Plots Summary.

サポートおよびトレーニング

技術的なご質問についての回答は、ナレッジベースを検索してください。また、アナログ・デバイセズのアプリケーション・エンジニアの専任チームが、技術的なご質問にお答えいたします。