Isolated Transceiver Portfolio
Isolated Transceiver Portfolio
Learn about a wide range of highly-integrated, superior-performing, isolated transceivers, use parametric search, and watch training videos.
These integrated isolated transceivers utilizing ADI’s award winning iCoupler digital isolation technology offer a variety of solutions, some including integrated isolated power, to enable designers to isolate communications in design without the cost, size, power, and reliability constraints found with traditional isolation products.
Learn about more iCoupler-based digital technology and isolation products
Recently released products
ADM3252E: Isolated, Dual Channel RS-232 Line Driver/Receiver
ADM3054: Industry's First 5 kV rms Signal-only Isolated CAN Transceiver Rated to 125°C
ADM2682E: 16 Mbps RS-485 with 5kV rms signal and power isolation
ADM3053: Signal and power-isolated CAN transceiver with integrated isolated DC-DC converter
Performance
- Smallest size or lowest power isolated transceiver solutions
Reduced Size and Cost Through Integration
- Isolated data channels through transceivers
- With or without integrated isolated power
Power Consumption
- Operates at levels up to 90% lower than discrete optocoupler based solutions
Ease of Use
- Reduced system design time and complexity through functional integration
Reliability
- Greater than 50 years lifetime 100% production tested
- Greater than 500 million channels of isolation shipped
- Fully certified:
Selection Tables and Samples
CAN Transceivers
Integrated Signal and Power Isolation
RS-485 Transceivers
Integrated Signal and Signal / Power Isolation
USB Transceivers
Integrated Signal Isolation
RS-232 Transceivers
Integrated Signal and Power Isolation
I2C Transceivers
Integrated Signal Isolation
LVDS Drivers / Receivers
Isolated with 150 Mbps Digital Isolator
Evaluation Kits
ezLINX™ iCoupler® Isolated Interface Development Environment