Overview

Product Details

The EVAL-AD2S1210SDZ is a full featured evaluation board designed to allow the user to easily evaluate all the features of the AD2S1210 resolver-to-digital converter (RDC). The SDP board (EVAL-SDP-CB1Z) allows the evaluation board to be controlled through the USB port of a PC using the evaluation board software available for download from the AD2S1210 product page.

Software

ACE Software

ZIP
5.5 MB
ACE plug-in for Board.AD2S1210 1.2026.2721108 [Sep 07 26]
The AD2S1210 is a complete 10-bit to 16-bit resolution tracking resolver-to-digital converter, integrating an on-board programmable sinusoidal oscillator that provides sine wave excitation for resolvers.
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (1)

Controller Boards