Layout Guidelines for the MAX16974/MAX16975/MAX16976 DC-DC Converters
The MAX16974/MAX16975/MAX16976 DC-DC converters are standard buck controllers designed for automotive applications. These controllers feature an integrated high-sideN-channelFET and an external free-wheeling diode. Proper PCBlayout of the IC, along with all the external components, is critical for reliable operation and for minimizing EMI emissions. This application note highlights some of the key points of the circuits for optimizing the layout. Figure 1 shows the typical application circuit of these high-performance converters.
Typical Applications Schematic
Figure 1. Typical application circuit
Related to this Article
Products
PRODUCTION
28V, 1.2A Automotive Step-Down Converter with Low Operating Current
28V, 600mA Automotive Step-Down Converter with Low Operating Current
NOT RECOMMENDED FOR NEW DESIGNS
High-Voltage, 2.2MHz, 2A Automotive Step-Down Converter with Low Operating Current