MAX16975
PRODUCTION28V, 1.2A Automotive Step-Down Converter with Low Operating Current
Automotive-Grade Buck Converter Delivers Up to 1.2A that is Ideal for Infotainment Solutions
- Part Models
- 2
- 1ku List Price
- Starting From $2.53
Overview
- Wide 3.5V to 28V Input Voltage Range
- 42V Input Transient Tolerance
- 5V Fixed or 1V to 10V Adjustable Output Voltage
- Integrated 1.2A High-Side Switch
- 220kHz to 1.0MHz Adjustable Switching Frequency
- Frequency Synchronization Input
- Internal Boost Diode
- 45µA Skip-Mode Operating Current
- Less than 10µA Shutdown Current
- Adjustable Power-Good Output Level and Timing
- 3.3V Logic Level to 42V Compatible Enable Input
- Current-Limit, Thermal Shutdown, and Overvoltage Protection
- -40°C to +125°C Automotive Temperature Range
Applications
- Automotive
- Industrial
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX16975BAEE/V+ | QSOP | ||
| MAX16975BAEE/V+T | QSOP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX16975 yet. Have something to say?
Start a Discussion on EngineerZone®