MAX16976
Obsolete28V, 600mA Automotive Step-Down Converter with Low Operating Current
Versatile 600mA Automotive-Grade Buck
Overview
- Wide 3.5V to 28V Input Voltage Range
- 42V Input Transient Tolerance
- 5V Fixed or 1V to 10V Adjustable Output Voltage
- Integrated 600mA High-Side Switch
- 220kHz to 1.0MHz Adjustable Switching Frequency
- Frequency Synchronization Input
- Internal Boost Diode
- 45µA Skip-Mode Operating Current
- Less than 10µA Shutdown Current
- Adjustable Power-Good Output Level and Timing
- 3.3V Logic Level to 42V Compatible Enable Input
- Current-Limit, Thermal Shutdown, and Overvoltage Protections
- -40°C to +125°C Automotive Temperature Range
The MAX16976 is a 600mA current-mode step-down converter with an integrated high-side switch. The device operates with input voltages from 3.5V to 28V while using only 45µA quiescent current at no load. The switching frequency is adjustable from 220kHz to 1.0MHz by using an external resistor and can be synchronized to an external clock. The device’s output voltage is pin-selectable to a fixed 5V or adjustable from 1V to 10V using external resistors. The wide input voltage range makes the device ideal for automotive and industrial applications.
The device operates in skip mode for reduced current consumption in light-load conditions. An adjustable reset threshold helps keep microcontrollers alive down to the lowest specified input voltage. Protection features include cycle-by-cycle current limit, soft-start, overvoltage, and thermal shutdown with automatic recovery. The device also features a power-good monitor to ease power-supply sequencing.
The device operates over the -40°C to +125°C automotive temperature range and is available in a 16-pin QSOP package.
Applications
- Automotive
- Industrial
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 1 | ||
| MAX16975 | PRODUCTION | 28V, 1.2A Automotive Step-Down Converter with Low Operating Current |
Latest Discussions
No discussions on MAX16976 yet. Have something to say?
Start a Discussion on EngineerZone®