Create a 1-Wire Master with Xilinx PicoBlaze

Feb 27 2023

Figure 1

   

This reference design (RD) describes a 1-Wire® Master with PicoBlaze™ 8-bit embedded microcontroller design implemented and tested on the Xilinx® Spartan®-6 LX9 MicroBoard by Avnet. This example design uses the DS28EA001-Wire digital thermometer with sequence detect and PIO on a peripheral module. This module uses the Pmod™ port standard developed by Digilent Inc.

System Design Block Diagram

The system shown in Figure 1 shows the high-level implementation of the design. The system requires:

  • PicoBlaze processor
  • 2 BRAMs (each 1024 x 18-bit)
  • RS-232 port (USB UART)
  • LEDs for alarms
  • 681Ω ±1% pullup resistor
  • Maxim Integrated DS28EA00 peripheral module (DS28EA00PMB1#)
  • Xilinx platform cable USB

Figure 1. System design block diagram.

Figure 1. System design block diagram


Figure 1. System design block diagram.

Latest Media 21
Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project