DS1990A
RECOMMENDED FOR NEW DESIGNSiButton Serial Number
- Part Models
- 4
- 1ku List Price
- Starting From $2.69
Overview
- Can Be Read in Less Than 5ms
- Unique 64-Bit Registration Number Ensures Error-Free Device Selection and Absolute Traceability Because No Two Parts are Alike
- Built-In Multidrop Controller for 1-Wire Net
- Digital Identification by Momentary Contact
- Data Can Be Accessed While Affixed to Object
- Economically Communicates to Bus Master with a Single Digital Signal at 16.3kbps
- Button Shape is Self-Aligning with Cup-Shaped Probes
- Durable Stainless-Steel Case Engraved with Registration Number Withstands Harsh Environments
- Easily Affixed with Self-Stick Adhesive Backing, Latched by its Flange, or Locked with a Ring Pressed Onto its Rim
The DS1990A serial number iButton® is a rugged data carrier that serves as an electronic registration number for automatic identification. Data is transferred serially through the 1-Wire® protocol, which requires only a single data lead and a ground return. Every DS1990A has a unique 64-bit registration number that allows for absolute traceability. The durable stainless-steel iButton package is highly resistant to environmental hazards such as dirt, moisture, and shock. Its compact coin-shaped profile is self-aligning with mating receptacles, allowing the DS1990A to be used easily by human operators. Accessories enable the DS1990A iButton to be mounted on almost any object, including containers, pallets, and bags.
Applications
- Access Control
- Inventory Control
- Tool Management
- Work-in-Progress Tracking
Documentation
Data Sheet 1
Application Note 2
Technical Articles 14
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS1990A-F3+ | CAN | ||
| DS1990A-F5+ | CAN | ||
| DS1990AA-F3+ | iButton F5 MicroCan | ||
| DS1990AA-F5+ | iButton F5 MicroCan |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 22, 2018 - 1766 ASSEMBLY |
||
| DS1990A-F3+ | PRODUCTION | |
|
Jul 19, 2016 - 1594_AMENDED ASSEMBLY |
||
| DS1990A-F3+ | PRODUCTION | |
| DS1990A-F5+ | PRODUCTION | |
|
Aug 11, 2015 - 1479C ASSEMBLY |
||
| DS1990A-F3+ | PRODUCTION | |
|
Feb 5, 2020 - 1923 ASSEMBLY |
||
| DS1990A-F5+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on DS1990A yet. Have something to say?
Start a Discussion on EngineerZone®