Bring True-Black and High-Fidelity Colors to Your Automotive TFT-LCD Display

Mar 29 2021

Figure 1

   

Abstract

True black and high-fidelity colors in TFT-LCD systems require state-of-the-art system solutions. A 12.3-inch backlight panel that houses a full-array of 256 LEDs implements local dimming for true-black using only four chips. A gamma buffer IC delivers 16 voltage references with 10-bit resolution, providing the least amount of gamma variation from panel to panel. A complete TFT bias chip provides the panel with all the necessary rails. Finally, a slew of standby, low-noise, and POL voltage regulators provide the necessary high-voltage and low-voltage rails for a complete TFT-LCD display system solution. Read full article.

Latest Media 21
Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project