MPOS-STD2: Turnkey PCI-PTS Mobile POS (MPOS) Terminal

Apr 3 2023

Figure 1

   

Cellphone

Introduction

MPOS-STD2 is a complete Mobile POS reference platform that embeds a color TFT display, keypad, mag stripe reader, smartcard reader, Bluetooth®, contactless interface, and LiPo rechargeable battery. The device is a complete MPOS-in-a-box solution that has been pre-evaluated by security labs for compliance with PCI-PTS 4.0 standards. It is a full turnkey solution that comes with an extensive hardware and software bundle that includes all the pieces required to successfully modify, adapt, build, program, certify, and manufacture a Mobile POS terminal and thus, in large quantities.

The MPOS-STD2 reference design is based on the MAX32550 Secure Flash-based Cortex® M3 microcontroller that embeds most of the peripherals and analog interfaces required to operate a Mobile POS with a limited number of external components.

A block diagram of the system is shown in Figure 1.

Features:

  • 320 x 320 graphical color TFT display
  • 12-key patented secure keypad
  • 2-track magnetic card reader
  • EMV-L1 smartcard reader
  • Contactless reader
  • USB full-speed device port
  • Bluetooth® 4.0 controller
  • Secure Flash-based Cortex M3 microcontroller
  • Rechargeable lithium polymer battery
  • Lithium backup battery
  • -10°C to +40°C operating range
  • -40°C to +85°C storage range
  • Support and certification assistance

Detailed Description of the Reference Design

Features:

  • MAX32550 Secure Microcontroller:
    • 108MHz 32-bit ARM® Cortex M3 core with MPU
    • 256KB of SRAM
    • 1MB of Flash
    • 64KB of ROM
    • 4KB of OTP
    • 8KB of encryptable NVSRAM
  • External memory (optional):
    • 1MB external SPI flash (optional)
  • User Interface:
    • 320 x 240 dots graphic color TFT with backlight
    • 12-key patented secure keypad
  • Magnetic Card Reader
    • 2-tracks magnetic card reader
  • Smartcard Reader:
    • EMV Level 1 4.2, ISO7816, 3V/1.8V/5V support, T=0 and T=1 protocols
  • Contactless Reader:
    • NXP CLRC633 interface
  • Connectivity:
    • USB device from MAX32550
    • Bluetooth 4.0, PAN1026 complete certified module
  • Environmental
    • Operating temperature range from -10°C to +40°C
    • Storage temperature range from -40°C to +85°C
  • Dimensions
    • 121mm x 75mm x 17.25mm (L x W x H)
  • Power
    • 3.7V/230mAh Lithium Polymer rechargeable through USB
    • 125mAh MNO2 battery backup
    • MAX8934 USB charger
    • MAX8625 step-up/down converter
    • MAX1723 step-up DC-DC converter for 5V smart cards
  • ESD protection
    • 2 x MAX13204 ESD protections on USB and magnetic head

Deliverables

Description
Software Development environment
Full BSP package
Cryptographic library
Demo application
Documentation Schematic and hardware
PCI-PTS 4.0 evaluation report
Development environment user guide
Evaluation kit user guide
Support Technical support
Certification assistance
Schematic & PCB Schematics
Layout
PCB manufacturing
Pick and place
Netlist
BOM
Mechanical design 2D design files
3D design files
Hardware MPOS-STD2 prototype unit
MPOS-STD2 evaluation kit

Related to this Article

Products

Latest Media 21

Subtitle
Learn More