MAX8625
PRODUCTIONHigh-Efficiency, Seamless Transition, Step-Up/Down DC-DC Converter
Glitch-Free, Smooth Step-Up/Down Transition H-Bridge Converter
- Part Models
- 2
- 1ku List Price
- Starting From $4.37
Overview
- Four Internal MOSFET True H-Bridge Buck/Boost
- Glitch-Free, Buck-Boost Transitions
- Minimal Output Ripple Variation on Transitions
- Up to 92% Efficiency
- 37µA (typ) Quiescent Current in Skip Mode
- 2.5V to 5.5V Input Range
- Fixed 3.3V or Adjustable Output
- 1µA (max) Logic-Controlled Shutdown
- True Shutdown
- Output Overload Protection
- Internal Compensation
- Internal Soft-Start
- 1MHz Switching Frequency
- Thermal-Overload Protection
- Small 3mm x 3mm, 14-Pin TDFN Package
The MAX8625A PWM step-up/down regulator is intended to power digital logic, hard disk drives, motors, and other loads in portable, battery-powered devices such as PDAs, cell phones, digital still cameras (DSCs), and MP3 players. The MAX8625A provides either a fixed 3.3V or adjustable output voltage (1.25V to 4V) at up to 0.8A from a 2.5V to 5.5V input. The MAX8625A utilizes a 2A peak current limit.
Maxim's H-bridge topology provides a seamless transition through all operating modes without the glitches commonly seen with other devices. Four internal MOSFETs (two switches and two synchronous rectifiers) with internal compensation minimize external components. An active-low SKIP input selects a low-noise, fixed-frequency PWM mode, or a high-efficiency skip mode where the converter automatically switches to PFM mode under light loads for best light-load efficiency. The internal oscillator operates at 1MHz to allow for a small external inductor and capacitors.
The MAX8625A features current-limit circuitry that shuts down the IC in the event of an output overload. In addition, soft-start circuitry reduces inrush current during startup. The IC also features True Shutdown™, which disconnects the output from the input when the IC is disabled. The MAX8625A is available in a 3mm x 3mm, 14-pin TDFN package.
Applications
- Battery-Powered Hard Disk Drive (HDD)
- DSCs and Camcorders
- MP3 Players and Cellular Phones
- PDAs and Smartphones
Documentation
Data Sheet 1
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8625AETD+ | 14-Lead TDFN (3mm x 3mm x 0.75mm) | ||
| MAX8625AETD+T | 14-Lead TDFN (3mm x 3mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX8625AETD+ | PRODUCTION | |
| MAX8625AETD+T | PRODUCTION | |
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX8625AETD+ | PRODUCTION | |
|
Mar 9, 2023 - 2276A WAFER FAB |
||
| MAX8625AETD+ | PRODUCTION | |
| MAX8625AETD+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX8625AETD+ | PRODUCTION | |
| MAX8625AETD+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 4 | ||
| MAX1556 | PRODUCTION | 16µA IQ, 1.2A PWM Step-Down DC-DC Converters |
| MAX1557 | PRODUCTION | 16µA IQ, 1.2A PWM Step-Down DC-DC Converters |
| MAX1760 | PRODUCTION | 0.8A, Low-Noise, 1MHz, Step-Up DC-DC Converter |
| MAX1763 | PRODUCTION | 1.5A, Low-Noise, 1MHz, Step-Up DC-DC Converter |
Evaluation Kits
Latest Discussions
No discussions on MAX8625 yet. Have something to say?
Start a Discussion on EngineerZone®