Macnica Mpression Helio View Cyclone V SoC Platform
Overview
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Circuit Description
Helio base board with Altera Cyclone V SoC FPGA combines the power of dual ARM Cortex-A9 processors with the flexibility of programmable logic. Fully tested and proven platform enables you to get an ARM SoC design up and running in minutes.
Helio Base Board
- High-performance SDRAM interface with 1GB DDR3 memory + microSD card
- Robust I/O including USB, 1G Ethernet, UART, I2C
- Built-in USB Blaster II for configuration and debug
- Altera-standard HSMC expansion connector for system flexibility [more...]
Helio View Touch LCD Display with HDMI Video
- Adds powerful graphics and video capabilities to the Helio board
- Ideal for developing designs for applications requiring touch screen input or video processing
- Example applications:
- Industrial control systems
- Medical equipment
- Scientific instrumentation