Introduction to the MAX40242 20V, Low Input Bias-Current, Low-Noise, Dual Op Amplifier

Oct 4 2022

This video provides an introduction to the MAX40242 which provides a combination of high voltage, low noise, low input bias current in a dual channel and features rail-to-rail at the output.

Introduction to the MAX40242 20V, Low Input Bias-Current, Low-Noise, Dual Op Amplifier

Oct 4 2022
This video provides an introduction to the MAX40242 which provides a combination of high voltage, low noise, low input bias current in a dual channel and features rail-to-rail at the output.
Latest Media 12
Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project