Introduction to the MAX33011E/12E/14E/15E +5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±45kV ESD Protection

Oct 4 2022

This video provides an introduction to Maxim's +5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±45kV ESD Protection - the MAX33012E, MAX33011E, MAX33014E, MAX33015E.

Introduction to the MAX33011E/12E/14E/15E +5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±45kV ESD Protection

Oct 4 2022
This video provides an introduction to Maxim's +5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±45kV ESD Protection - the MAX33012E, MAX33011E, MAX33014E, MAX33015E.
Latest Media 12
Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project