LTM4664: 54VIN, High Efficiency Dual 25A or Single 50A µModule Regulator with Digital Power System Management
LTM4664: 54VIN, High Efficiency Dual 25A or Single 50A µModule Regulator with Digital Power System Management
Mar 13 2019
The LTM4664 is a complete non-isolated telecom input high efficiency step down μModule regulator with dual 25A outputs. The switching controllers, power FETs, inductors and supporting components are included.
Visit the LTM4664 Product PageLTM4664: 54VIN, High Efficiency Dual 25A or Single 50A µModule Regulator with Digital Power System Management
Mar 13 2019
The LTM4664 is a complete non-isolated telecom input high efficiency step down μModule regulator with dual 25A outputs. The switching controllers, power FETs, inductors and supporting components are included.
Visit the LTM4664 Product Page
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}