Carbon Monoxide Toxic Gas Detector

May 2 2013

This reference circuit is a single-supply, low power, battery operated, portable gas detector using an electrochemical sensor. Total power consumption for the circuit is approximately 110 μA (no gas detected) and 460 μA (2000 ppm CO detected).

View the CN0234 Documentation, Design Files, and Hardware

Carbon Monoxide Toxic Gas Detector

May 2 2013
This reference circuit is a single-supply, low power, battery operated, portable gas detector using an electrochemical sensor. Total power consumption for the circuit is approximately 110 μA (no gas detected) and 460 μA (2000 ppm CO detected).
View the CN0234 Documentation, Design Files, and Hardware
Latest Media 12
Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project