All of the products, rapid prototyping boards and reference designs shown at X-fest 2014 are available for purchase. Please browse below for details and ordering options.
View the ADI X-fest Demos (pdf)
Rapid Prototyping Boards
| Part | Description | List Price |
| AD-FMCOMMS5-EBZ | RF Synchronized 4x4 Dual AD9361 Transceiver Evaluation Board |
$1,125.00 |
| AD-FMCOMMS2-EBZ |
RF Performance Evaluation Board | $750.00 |
| AD-FMCOMMS3-EBZ |
Wideband Prototyping Board |
$750.00 |
| AD-FMCOMMS4-EBZ |
Integrated Wideband RF Signal Processing Rapid Development Module |
$399.00 |
| AD-FMCDAQ2-EBZ |
Wideband RF Data Acquisition and Signal Synthesis Module |
$1,495.00 |
| AD-FMCADC2-EBZ |
1 x 1 Transceiver wideband prototyping and RF performance Board |
$399.00 |
Reference Design Boards
| Part | Description | List Price |
| EVAL-CN0337-PMDZ | CNO337: 2-Bit, 300 kSPS, Single-Supply, Fully Isolated RTD Temperature Measurement System with 3-Wire Compensation |
$40.00 |
| DEMO-AD5700D2Z |
CN0267: Complete 4 mA to 20 mA Loop Powered Field Instrument with HART Interface |
$90.00 |
For questions, please visit one of our EngineerZone support communities to get in on the latest discussions and trouble-shooting.
Support Communities:
Wideband RF Transceivers
FPGA Reference Designs
Linux and Microcontroller Device Drivers
... and many more!