Overview
Features and Benefits
- 4-PMOD Connector communication
- (2) SPI
- (1) I2C
- (1) SPI/UART (jumper configurable)
- Full bidirectional voltage translation between each PMOD port and the controller board
- Independent IOREF voltage for each PMOD port
- Use of external voltage allows max power to be delivered to each PMOD port
- On-board I2C pull-up resistors for high load devices. (not installed by default)
Product Details
PMD-ARD-INTZ allows four PMOD boards to be interfaced to an Arduino or a similar board (EVAL-ADICUP3029, EVAL-ADICUP360). It has bidirectional voltage translation (3.3V & 5V) between each pmod port and the controller board. It can be used in on many development platforms and prototype designs. It enables a faster development by enabling off the shelf compatible pmod boards to interface with Arduino or similar MCU boards with Arduino form factor.Markets and Technologies
Applicable Parts
Package Contents
PMD-ARD-INTZ board(8) 2-position shunt headers (0.1-inch pitch)
Documentation & Resources
-
PMD-ARD-INTZ Design & Integration Files3/8/2023ZIP1M
-
PMD-ARD-INTZ Hardware User Guide11/10/2020WIKI
-
Solutions For Rapid Prototyping: Answering the Needs of Practicing Engineers8/23/2023PDF784 K