Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                0
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- CLK Pad for External Clock Frequency
- Lead(Pb)-Free and RoHS Compliant
- Proven PCB Layout
Product Details
The MAXFILTERBRD is an unpopulated PCB design to evaluate the MAX7408–MAX7415/MAX7418–MAX7425 5th-order, lowpass, switched-capacitor filters (SCFs).
Contact the factory for free samples of the pin-compatible MAX7408–MAX7415/MAX7418–MAX7425 SCFs to evaluate these devices.
Applications
- ADC Anti-Aliasing
- CT2 Base Stations
- Post-DAC Filtering
- Speech Processing