Overview
Features and Benefits
- Single Power Supply: 0.9V to 1.8V
- 20mW per Channel into 32Ω
- 25mW per Channel into 16Ω
- Low 0.006% THD+N
- 1µA (typ) IC Shutdown Current
- Fixed -2V/V Gain (MAX9721A)
- Surface-Mount Construction
- Fully Assembled and Tested
Product Details
The MAX9721 evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX9721, a DirectDrive™ stereo headphone amplifier with -2V/V fixed gain for single 1.0V applications. The EV kit can be used to evaluate the MAX9721B (-1.5V/V fixed gain) and MAX9721C (-1V/V fixed gain).
Applications
- Cell Phones
- MP3 Players
- PDAs
- Portable Audio Equipment
- Smartphones
Applicable Parts
Documentation & Resources
-
MAX9721EVKIT: Evaluation Kit for the MAX9721 Data Sheet (Rev. 0)6/18/2004PDF610K