Overview

Features and Benefits

  • USB/AC Adapter 1-Cell Li+ Charger
  • Jumper Options Offer Four Input Current Limits
  • Jumper Options Allow for Easy Evaluation of Five Charge-Current Settings
  • Three 2MHz Step-Down Converters
  • External Resistors Allow for Output-Voltage Adjustment
  • Resistor Option Allows for Reducing Quiescent Current by Disabling Regulator 2
  • 6-Series WLEDs Showcase WLED Driver
  • Jumper Option Allows for WLED Overvoltage Protection Evaluation
  • On-Board Pulse Generator Allows for Pushbutton Evaluation of the WLED Dimming Feature
  • Lead-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX8819A evaluation kit (EV kit) is a fully assembled and tested PCB for evaluating the MAX8819A power-management IC (PMIC). The MAX8819A PMIC is ideal for use in MP3 players and other handheld applications. In addition to the three step-down converters and WLED driver, the MAX8819A integrates a 1-cell lithium ion (Li+) or lithium polymer (Li-poly) charger and Smart Power Selector™ with a power input that accepts a USB or AC-to-DC adapter.

The MAX8819A EV kit can also be used to evaluate the MAX8819B, MAX8819C, or MAX8819D. Request a pin-compatible sample when ordering this EV kit.

Applications

  • Cellular Telephones
  • Digital Cameras
  • Handheld Instrumentation
  • Low-Power Handheld Products
  • MP3 Players
  • PDAs
  • Portable GPS Devices