Overview
Features and Benefits
- Windows XP-, Windows Vista-, and Windows 7-Compatible Software
- USB Powered
- Proven PCB Layout
- Proven Components List
- Adjustable Programmable Frequency
- Emulation Mode Simulates Hardware-Only Options
- Fully Assembled and Tested
Product Details
The MAX7060 evaluation kit (EV kit) provides a proven design to evaluate the MAX7060 frequency-programmable ASK/FSK transmitter in a 24-pin TQFN package with an exposed pad. The EV kit uses Windows XP®-,
Applications
- Garage-Door Openers
- Home and Industrial Automation
- Remote Controls
- Security Systems
- Sensor Networks
Applicable Parts
Documentation & Resources
-
MAX7060EVKIT: Evaluation Kit for the MAX7060 Data Sheet (Rev. 0)10/14/2010PDF1M
-
MAX7060 Gerber File - Design Files8/14/2024ZIP490K