Overview

Features and Benefits

  • Single +5V Operation
  • Composite, S-Video, Component, or RGB Primaries
  • Independently Selectable Sync-Tip or Key-Clamp Inputs
  • Adjustable Key-Clamp Voltage
  • Standard 75Ω Input/Output Termination
  • Surface-Mount Components
  • Fully Assembled and Tested

Product Details

The MAX4029 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains the MAX4029, which is a four-channel, 2:1, voltage-feedback multiplexer-amplifier with input clamps and a fixed gain of +2V/V (6dB). Channel 1 inputs are clamped to the video sync tip of their input signals, while the remaining inputs can be clamped to either the video sync tip of their respective input signals or the key clamp voltage. The latter is referred to as key clamp. The EV kit operates from a single +5V power supply.

Applications

  • Blade Servers
  • Broadcast and Graphics Video
  • Displays and Digital Televisions
  • In-Car Navigation/Entertainment
  • Notebook Computers
  • Security Systems
  • Set-Top Boxes
  • Video Crosspoint Switching
  • Video Projectors

Documentation & Resources