Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                1
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Product Details
The MAX2992 powerline communication (PLC) baseband modem delivers half-duplex, asynchronous data communication over AC power lines at speeds up to 300kbps (full FCC band data rate). The MAX2992 is a system-on-chip (SoC) that combines the physical (PHY) and media access control (MAC) layers using Maxim’s 32-bit MAXQ30 microcontroller core.
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX2992: G3-PLC MAC/PHY Powerline Transceiver Data Sheet (Rev. 1)5/4/2014PDF835K