Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                0
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- Easy Evaluation of the MAX2769 IC
- +2.7V to +3.3V Single-Supply Operation
- 50Ω SMA Connector on the RF Ports and for the Baseband Outputs
- All Critical Peripheral Components Included
- Parallel Port for 3-Wire Interfacing
- PC Control Software Available Upon Request
Product Details
The MAX2769 evaluation kit (EV kit) simplifies evaluation of the MAX2769 universal GPS receiver. It enables testing of the device performance and requires no additional support circuitry. Standard 50Ω SMA connectors are included on the EV kit for the inputs and outputs to allow for quick and easy evaluation on the test bench. The evaluation kit is fully assembled and tested at the factory.
This document provides a component list, a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, and artwork for each layer of the printed-circuit board (PCB).
Applications
- Digital Still Cameras and Camcorders
- In-Vehicle Navigation Systems
- Laptops and Ultra-Mobile PCs
- Location Based Services (LBS)
- PDAs (Personal Digital Assistants)
- PMPs (Personal media Players)
- PNDs (Personal Navigation Devices)
- Recreational/Marine Navigation/Avionics
- Software GPS
- Telematics (Asset Tracking, Inventory Management)
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            UG-6444: MAX2769/MAX2769C PLL Loop Filter Calculator User Guide6/29/2017PDF341K
- 
                                                                
                                                                    
                                                                                                                                            MAX2769EVKIT: Evaluation Kit for the MAX2769 Data Sheet (Rev. 0)3/15/2017PDF683K