Data Sheet
Rev.
2
1
View All
Overview
Features and Benefits
- Operates From a 4.5V to 60V Input Supply
- 3.3V Output Voltage
- Up to 5A Output Current
- 450kHz Switching Frequency
- Enable/UVLO Input, Resistor-Programmable UVLO Threshold
- Adjustable Soft-Start Time
- MODE Pin to Select Among PWM, PFM, or DCM Modes
- Open-Drain Active-Low RESET Output
- External Frequency Synchronization
- Overcurrent and Overtemperature Protection
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX17506 3.3V output evaluation kit (EV kit) provides a proven design to evaluate the MAX17506 high-voltage, high-efficiency, synchronous step-down DC-DC converter. The EV kit is preset for 3.3V output at load currents up to 5A and features a 450kHz switching frequency for optimum efficiency and component size. The EV kit features adjustable-input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external frequency synchronization.
Applications
- Base Station Power Supplies
- Distributed Supply Regulation
- General-Purpose Point-of-Load
- High-Voltage Single-Board Systems
- Industrial Power Supplies
- Wall Transformer Regulation
Applicable Parts
Documentation & Resources
-
MAX17506EVKITA ODB File - Design Files10/9/2023ZIP5M