Overview

Features and Benefits

This evaluation board is obsolete and no longer recommended.

  • Ease of Use
    • Easy Powering Through Micro-USB or Test Points
    • SMA Connectors to Connect to External Equipment
  • Guaranteed 5kVRMS Isolation
  • Fully Assembled and Tested.

Product Details

The MAX14933/MAX14937 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the functionality of the MAX14933/MAX14937 2-channel digital isolators in a 16-pin, wide-body SOIC surface-mount package. The EV kit features two independent isolated power supplies independently adjustable to +5V.

Applications

  • Battery Management
  • Instrumentation
  • Power Supplies