MAX14933
PRODUCTIONTwo-Channel, 2.75kVRMS I2C Isolator
Industry's Most Flexible Digital Isolators Allow Direct Interfacing to Low-Voltage (2.5V) Devices
- Part Models
- 4
- 1ku List Price
- Starting From $3.12
Overview
- Robust Galvanic Isolation of Digital Signals
- Withstands 2.75kVRMS for 60s (VISO)
- Continuously Withstands 443VRMS (VIOWM)
- 630VPEAK Repetitive Peak Voltage (VIORM)
- Withstands ±10kV Surge per IEC 61000-4-5
- 2 Packages (4mm or 8mm Creepage and Clearance)
- Interfaces Directly with Most Micros and FPGAs
- Accepts 2.25V to 5.5V Supplies
- Bidirectional Data Transfer from DC to 1.7MHz
- Low Power Consumption
- 5.3mA per Channel Typical at 1.7MHz
The MAX14933 is a two-channel, 2.75kVRMS I2C digital isolator utilizing Maxim’s proprietary process technology. For applications requiring 5kVRMS of isolation, refer to the MAX14937 data sheet. The MAX14933 transfers digital signals between circuits with different power domains at ambient temperatures up to +125°C.
The device offers two bidirectional, open-drain channels for applications, such as I2C, that require data to be transmitted in both directions on the same line. To prevent latch-up action, the A-side outputs comprise special buffers that regulate the logic-low voltage at 0.9V (max), and the input logic-low threshold is at least 50mV lower than the output logic-low voltage. The B side features conventional buffers that do not regulate logic-low output voltage.
The device features independent 2.25V to 5.5V supplies on each side of the isolator. The device operates from DC to 1.7MHz and can be used in isolated I2C busses with clock stretching.
The MAX14933 is available in both a 16-pin wide-body (10.3mm x 7.5mm) and narrow-body (9.9mm x 3.9mm) SOIC package. All devices are rated for operation at ambient temperatures of -40°C to +125°C.
Applications
- Battery Management
- I²C, SMBus, PMBus™ Interfaces
- Instrumentation
- Power Supplies
Documentation
Data Sheet 1
Safety and Regulatory Compliance 1
Safety and Regulatory Compliance 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14933ASE+ | Small-Outline IC Narrow (0.15in) | ||
| MAX14933ASE+T | Small-Outline IC Narrow (0.15in) | ||
| MAX14933AWE+ | SOIC_W | ||
| MAX14933AWE+T | SOIC_W |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX14933ASE+T | PRODUCTION | |
| MAX14933AWE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.