Overview
Features and Benefits
- Easy Evaluation of the MAX14815
- Configurable for Three-Level or Five-Level Mode
- Programmable Master Clock Frequency and Trigger
- Option for External Clock and External Trigger
- Includes 3.5mm Scope-Probe Jacks for High-Voltage Outputs
- Windows XP®, Windows 7, Windows 8.1, Windows 10-Compatible Software
- Fully Assembled and Tested
- Proven PCB Layout
- RoHS Compliant
Product Details
The MAX14815 evaluation kit (EV kit) provides a proven design to evaluate the MAX14815 high-voltage, highfrequency, 5-level octal pulser.
The MAX14815 EV kit features an on-board USB to SPI interface, on-board high frequency clock generator, and synchronous trigger. The MAX14815 also includes Windows 7®, Windows 8.1®, and Windows 10® compatible software that provides a simple graphical user interface (GUI) to exercise the beamforming features of the IC, making it a complete PC-based evaluation platform.