Overview

Features and Benefits

  • Full featured evaluation board for the LTC2662-16
  • PC control in conjunction with the EVAL-SDP-CK1Z board

Product Details

This user guide explains the operation of the EVAL-LTC2662-ARDZ for the LTC2662 16-bit, 5-channel, current output DAC, enabling quick prototyping and reduced design time. The device features per-channel SoftSpan™ configuration of 3.125mA to 300mA, a separate supply for each output, and an internal switch to allow any output pin to be connected to V−. The LTC2662 operates on 2.8V to 33V VDD supplies and includes a 1.25V internal low noise reference. Refer to the LTC2662 data sheet, which must be consulted in conjunction with this user guide when using the EVAL-LTC2662-ARDZ.

The evaluation board connects to a PC via SDP-K1 board or directly to microcontrollers via a PMOD connection (requiring SDP-K1 disconnection).

Applicable Parts

Software

ACE Software

ZIP
11 MB
ACE plug-in for Board.LTC2662_72 1.2025.4721556 [Aug 11 26]
Board.LTC2662_72 supports the EVAL-LTC2662-ARDZ and EVAL-LTC2672-ARDZ boards. The LTC2662/LTC2672 is a family of five-channel, 12-/16-bit current source, digital-to-analog converters (DACs) that provide five high compliance, current source outputs with guaranteed 0.6 V dropout at 200 mA.
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (1)

Reference Designs