Overview
Product Details
The EVAL-ADXL335Z is a simple breakout board that allows quick evaluation of the performance of the ADXL335 accelerometer. The ADXL335 is a 3-axis analog-output accelerometer with ±3 g measurement range. The small size (1" x 1") of the breakout board makes it easy to mount the accelerometer to an existing system without the need for additional hardware and with minimal effect on performance of the system and of the accelerometer.
This page contains all the information related to the EVAL-ADXL335Z including documentation, pricing, and ordering information.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
EVAL-ADXL335Z: Three-Axis Accelerometer Evaluation Board4/13/2009PDF68 kB