EVAL-ADPL21501-AZ
User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- VOUT = 30V, VIN Range = 1V to 6V, IOUT = 500μA
- Resistor Programmable Output Voltage
- Features a Current-Limited, Fixed Off-Time ControlScheme
- Internal Compensation and Soft-Start
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The EVAL-ADPL21501-AZ evaluation board features the ADPL21501, a micropower step-up DC/DC converter in a ThinSOT™ package.
The ADPL21501 is designed for higher power systems with a 100mA current limit. A current-limited, fixed off-time control scheme conserves operating current, resulting in high efficiency over a broad range of load current.
The ADPL21501’s low off-time of 400ns permits the use of tiny, low-profile inductors and capacitors to minimize footprint and cost in space-conscious portable applications.
The EVAL-ADPL21501-AZ evaluation board features an application circuit with a 30V output voltage, operating within an input voltage range of 1V to 6V and a load current of 500μA.
The ADPL21501 data sheet must be read in conjunction with this user guide to properly use or modify the evaluation board.
Applicable Parts
Getting Started
Required Equipment
- One 10V, 1A DC Power Supply
- Digital Multimeters (DMM)
- Load Resistors capable of sinking up to 500μA at 30V output