Overview
Features and Benefits
- Fully featured evaluation board for the ADMV1355
- On-board EVAL-SDP-CS1Z (SDP-S) connector for the SPI
- Evaluation using on-board power regulators powered by the USB
- Analog Devices, Inc., Analysis | Control | Evaluation (ACE) Software interface for SPI control
Product Details
The ADMV1355-EVALZ is available for evaluating the ADMV1355 wideband microwave up-converter. The ADMV1355-EVALZ incorporates the ADMV1355 chip, as well as a power regulator and an interface to the EVAL-SDP-CS1Z (SDP-S) system demonstration platform (SDP) controller board to allow simple and efficient evaluation. The power regulator allows the ADMV1355 to be powered by a 5V USB-C adapter or by using a 5V external power supply.
The ADMV1355 is a highly integrated wideband, microwave up-converter for wideband radio designs operating in the 17.7GHz to 55GHz frequency range. The chip can be programmed using a 4‑wire serial peripheral interface (SPI). The SDP-S controller board allows the user to interface with the ADMV1355 SPI through the ACE Software.
For full details on the ADMV1355, see the ADMV1355 data sheet, which must be consulted in conjunction with this user guide when using the ADMV1355-EVALZ.
Applicable Parts
Getting Started
EQUIPMENT NEEDED
- Network analyzer
- 50Ω coax cables
- Windows® PC
- USB cable
- SDP-S controller board
- 5V USB-C adapter or power supply
Documentation & Resources
-
EVAL-ADMV1355 Trace - De-embedded Files5/4/2026ZIP245 KB
-
EVAL-ADMV1355 Gerber Files5/4/2026ZIP1 MB