Evaluation Software
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                1.5.3 1
                                                                            
                                                        
                                                        
                                                            
                                                                    2
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- Fully functional support evaluation kit for the ADM1293/ADM1294
- Populated and tested with 12 V, 73 A, 3 mF design
- Populated and tested with 12 V, 73 A, 3 mF design
- Supports up to four sense resistors in parallel
- Supports up to six FETs in parallel
- LED indicated status outputs
- Wide input voltage range of up to 20 V
- FET temperature measurement capability
- Supports cascade setup for multiple boards
- Toggle and push-button switch for easy input control
- PMBus communication supported
Product Details
The EVAL-ADM1293EBZ/Eval-ADM1294EBZ is a compact full feature evaluation board for the ADM1293/ADM1294. The board layout gives users a clear visual of all the peripheral components and the hot swap power path. The layout also maximizes the board’s ability to dissipate heat for some of the key components on the power path, allowing the evaluation of very high current hot swap setups.
Four sense-resistor slots and six multipackage FET slots give users great flexibility and allow a wide range of application setups.Multiple test points allow easy access to all critical points/pins. Seven LEDs give users direct visual indication on variations in the board status, such as supply input, output, IC power good output, fault output, current sense output, and GPO outputs. An AD7291 8-channel, I2C, 12-bit SAR ADC allows users to measure voltage such as CSOUT and other pin voltages as well as to read ambient board temperature through an I2C bus in real time.
The kit supports I2C communication, allowing users to communicate with the ADM1293/ADM1294. The evaluation kit also supports cascade setup so multiple evaluation boards can be connected together and share the same I2C bus.
The boards are fully compatible with the ADM1293/ADM1294 evaluation software tool, which can be downloaded from the ADM1293/ADM1294 product page.
Users need a USB-SDP-CABLEZ USB-to-I2C dongle to use the evaluation software tools.
The standard evaluation kit is prepopulated and tested with a 12 V, 73A hot swap design capable of working with a 3 mF output capacitor.
Complete specifications for the ADM1293/ADM1294 are available in the ADM1293 data sheet/ ADM1294 from Analog Devices and should be consulted in conjunction with this user guide when using the evaluation boards.
Package Contents
- EVAL-ADM1293EBZ evaluation board
- EVAL-ADM1294EBZ evaluation board
- Serial I/O interface USB-SDP-CABLEZ (not included in the evaluation kit and should be ordered separately)
- Only one dongle is required in multiboard cascade setup
- Analog Devices, Inc., hot swap and power monitoring evaluation software
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            UG-722: Evaluating the ADM1293 and ADM1294 Digital Power Monitors12/8/2014PDF658 K