Overview
Features and Benefits
- Self contained board, including ADF5356 frequency synthesizer with integrated voltage controlled oscillator (VCO), differential 122.88 MHz temperature controlled crystal oscillator (TCXO), loop filter (5 kHz), USB interface, and voltage regulators
- Windows-based software allows control of synthesizer functions from a PC
- Externally powered by 6 V
Product Details
The EV-ADF5356SD1Z evaluates the performance of the ADF5356 frequency synthesizer with integrated VCO for phase-locked loops (PLLs). The evaluation board contains the ADF5356 synthesizer with integrated VCO, a differential 122.88 MHz reference TCXO, a loop filter, a USB interface, power supply connectors, and subminiature Version A (SMA) connectors. A USB cable is included to connect the board to a PC USB port.
For easy programming of the synthesizer, download the Windows®-based software from www.analog.com/ADF5356.
This board requires an SDP-S controller board that is not supplied with the kit. The SDP-S controller board allows software programming of the ADF5356 device.
For full details on the ADF5356, see the ADF5356 data sheet, which must be consulted in conjunction with UG-1087 when using this evaluation board.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
UG-476: PLL Software Installation Guide12/21/2018PDF421 K
-
UG-1087: Evaluating the ADF5356 Frequency Synthesizer for Phase-Locked Loops (Rev. 0)8/16/2017PDF1 M
-
ADF5355/ADF5356 Gerber Files8/7/2017ZIP1M