Evaluation Software
Rev.
1.4.4
1
View All
Overview
Features and Benefits
- Self contained board, including ADF4355-2 frequency synthesizer with integrated VCO, differential 122.88 MHz temperature controlled crystal oscillator (TCXO), loop filter (20 kHz), USB interface, and voltage regulators
- Windows®-based software allows control of synthesizer functions from a PC
- Externally powered by 6 V
Product Details
The EV-ADF4355-2SD1Z evaluates the performance of the ADF4355-2 frequency synthesizer with integrated VCO for phase-locked loops (PLLs). A photograph of the evaluation board is shown in Figure 1. The evaluation board contains the ADF4355-2 frequency synthesizer with integrated VCO, a differential 122.88 MHz reference (TCXO), a loop filter, a US interface, power supply connectors, and subminiature Version A (SMA) connectors. A USB cable is included to connect the board to a PC USB port.For easy programming of the synthesizer, download the Windows-based software from www.analog.com/ADF4355-2.
This board requires an SDP-S (as shown above, but not supplied with the kit). The SDP-S allows software programming of the EV-ADF4355-2SD1Z device.
Markets and Technologies
Applicable Parts
System Requirements
- ADF4355-2 Evaluation Board (EV-ADF4355-2SD1Z)
- SDP Controller Board
Documentation & Resources
-
UG-476: PLL Software Installation Guide12/21/2018PDF421 K
-
UG-804: Evaluating the ADF4355-2 Fractional-N/Integer-N PLL Frequency Synthesizer5/19/2015PDF1 M
-
ADF4355-2 Gerber Files2/25/2021ZIP781 K