Overview
Product Details
This page contains ordering information for the evaluation board used to evaluate the ADF4156 6.2 GHz Fractional-N Frequency Synthesizer.
This evaluation board requires an SDP Controller board for connection to the PC. The SDP controller board connects to the PC via USB 2.0. The evaluation board will connect to the SDP controller board. The evaluation board cannot be connected directly to the PC. The evaluation software running on the PC will communicate through the SDP Controller board, to the evaluation board. The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CS1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.
Markets and Technologies
Applicable Parts
System Requirements
- ADF4156 Evaluation Board (EV-ADF4156SD1Z)
- SDP-S Controller Board
Documentation & Resources
-
UG-476: PLL Software Installation Guide12/21/2018PDF421 K
-
UG-171: Evaluation Board for Fractional-N PLL Frequency Synthesizer9/14/2015PDF332 kB
-
UG-161: PLL Frequency Synthesizer Evaluation Board9/14/2015PDF238 kB
-
UG-476: PLL Software Installation Guide8/10/2015PDF520 kB
-
ADF4156 Design Files11/5/2020ZIP769 K