Overview
Features and Benefits
- Enables quick breadboarding/prototyping
- User defined circuit configuration
- Dual Purpose
- Standalone ADA4945-1 evaluation board
- Amplifier mezzanine card for ADC evaluation boards
- Compatible with 10-lead PulSAR evaluation board
Product Details
The Analog Devices, Inc., ADA4945-1 evaluation board is used to evaluate the performance of the ADA4945-1 fully differential amplifier. The board can be used as either a standalone evaluation board for general purpose differential amplifier evaluation or as an amplifier mezzanine card for specified ADCs. When configured as a mezzanine card the board is easily mounted atop compatible ADC evaluation boards via the 7-pin headers Jl & J2. This usage enables quick and easy evaluation of multiple amplifier/ADC combinations.
The evaluation board can be configured to accept either a single-ended or differential input signal.
The board utilizes several two-pin or three-pin headers to control various features of the ADA4945-1. Headers allow the user to easily set the ADA4945-1 high and low output clamp levels, set the output common-mode voltage, choose high or low power mode, and set the digital ground level.
Optimized power and ground planes ensure low noise and high speed operation. Component placement and power supply bypassing are optimized for maximum circuit flexibility and performance. The evaluation board accepts 0402 or 0603 surface mount technology (SMT) components, 0805 bypass capacitors, and 2.54 mm headers.
Markets and Technologies
-
- Impedance Measurement and Analysis Solutions
- DC Sources and Power Supply Solutions
- Parametric Measurement Solutions
- Precision Signal Analyzer Solutions
- Precision Measurement Solutions
- Data Acquisition Solutions
- Electronic Test and Measurement Solutions
- Analytical Instruments
- Automated Test Equipment
- Analytical Instrument Solutions
- Automated Test Equipment Solutions
-
Applicable Parts
Documentation & Resources
-
UG-1514: AMC-ADA4945-1EBZ Amplifier Mezzanine Card (Rev. A)8/21/2019PDF181K
-
UG-1364: ADA4945-1CP-EBZ Differential Amplifier Evaluation Board (Rev. A)7/24/2018PDF228 K