Overview

Features and Benefits

  • Full-featured evaluation board for the AD9953
  • PC evaluation software for control and measurement of the AD9953
  • USB interface
  • GUI software with frequency sweep capability for board control and data analysis
  • Factory tested and ready to use

Product Details

This user guide takes users through the setup and use of the AD9953/PCBZ-SDP-K1 evaluation board. The AD9953 is a direct digital synthesizer (DDS) that uses advanced technology, coupled with an internal high-speed, high-performance digital-to-analog converter (DAC) to form a complete, digitally programmable, high-frequency synthesizer capable of generating a frequency agile, analog output, sinusoidal waveform at up to 200MHz with many user-programmable functions.

The Analog Devices, Inc., Analysis | Control | Evaluation (ACE) Software provides a graphical user interface (GUI) for simple communication with the AD9953. The AD9953/PCBZ-SDP-K1 requires the use of an SDP-K1 controller board, which is not supplied with the evaluation board kit and must be purchased separately. The SDP-K1 controller board, along with the use of the ACE Software, allows users the ability to program the software.

The AD9953/PCBZ-SDP-K1 uses the same evaluation board as the AD9954/PCBZ-SDP-K1 with the only difference being the device on the board.

For full details on the AD9953, see the AD9953 data sheet, which must be consulted in conjunction with this user guide when using the AD9953/PCBZ-SDP-K1.

Applicable Parts

Software

ACE Software

ZIP
164 KB
ACE plug-in for Board.AD9953 1.2026.3020908 [Jul 21 26]
The Board.AD9953 plug in supports EVAL-AD9953. The AD9953 is a 14-bit integrated DAC, 400 MSPS internal clock speed, 1.8 V CMOS Direct Digital Synthesizer.
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.