Overview
Features and Benefits
- Full featured evaluation board for the AD9627
- SPI interface for setup and control
- External, on-board oscillator, or AD9516 clocking option
- Balun/transformer or amplifier input drive option
- LDO regulator or switching power supply options
- VisualAnalog® and SPI controller software interfaces
Product Details
This page contains evaluation board documentation and ordering information for evaluating the AD9627.
The AD9627-150EBZ is an evaluation board for the AD9627, dual, 12-bit ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations, It is designed to interface directly with the HSC-ADC-EVALCZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device’s hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI controller software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD9627.
The AD9627 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeedproductssupport@analog.com.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
SPIController3/18/2022
-
Visual Analog5/12/2015
-
AD9640 Evaluation Board Family Gerber Files (Rev. C)5/29/2008ZIP497 kB