Overview
Features and Benefits
- Full featured evaluation board for the AD9258
- SPI interface for setup and control
- External, on-board oscillator, or AD9517 clocking options
- Balun/transformer or amplifier input drive options
- LDO regulator or switching power supply options
- Visual Analog® and SPI controller software interfaces
Product Details
This page contains evaluation board documentation and ordering information for evaluating the AD9258.
The AD9258-80EBZ is an evaluation board for the AD9258, dual 14-bit ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations. It is designed to interface directly with the HSC-ADC-EVALCZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device's hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI controller software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD9258.
The AD9258 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com.
Applicable Parts
Documentation & Resources
-
Visual Analog5/12/2015
-
AD9268_58_51_31_06_69/AD9650_48_28_08 Design and Integration Files1/4/2022ZIP2M
-
AD9258/AD9268 S-Parameter Data (Rev. C)4/23/2009XLS1342 kB
-
AD9204/AD9231/AD9251/AD9258/AD9268/9650 Gerber Files4/23/2009ZIP1082 kB
-
AD9204/AD9231/AD9251/AD9258/AD9268/AD9650 Schematics4/23/2009PDF1032 kB