Overview
Product Details
The AD9154-EBZ, AD9154-M6720-EBZ and the AD9154-FMC-EBZ supports the AD9154 which is a quad, 16-bit, high dynamic range digital-to-analog converter(DAC) that provides a maximum sample rate of 2.4 GSPS, permitting multicarrier generation up to the Nyquist frequency in baseband mode. The AD9154 includes features optimized for direct conversion transmit applications including complex digital modulation, input signal power detection, and gain, phase, and offset compensation. The DAC outputs are optimized to interface seamlessly with the ADRF672x radio frequency quadrature modulators (AQMs) from Analog Devices, Inc. In Mix-Mode, the AD9154 DACs can reconstruct carriers in the 2nd and 3rd Nyquist Zones. A serial port interface (SPI) provides for programming/readback of internal parameters. Full-scale output current can be programmed over a range of 4 mA to 20 mA.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
AD9154-FMC-EBZ Quick Start Guide9/28/2022WIKI
-
AD9154 Evaluation Board Documentation9/29/2022WIKI