Overview
Features and Benefits
- Full featured evaluation board for the AD9129
- Includes options to evaluate:
- Baseband and standard DAC operation
- Mix-Mode™ operation (2nd and 3rd Nyquist zones)
- USB interface for configuration
- Accepts external clock sources
- Data pattern generator and SPI software interfaces
- Rapid prototyping, custom test vectors, comprehensive testing and ease of use.
Product Details
This page contains evaluation board documentation and ordering information for evaluating the AD9129.
The AD9129 Evaluation Boards, AD9129-MIX-EBZ or AD9129-EBZ, connects to the ADS7-V2 to allow for quick evaluation of the AD9129. The ADS7-V2 allows the user to create many types of digital vectors and transmit these at speed to the AD9129 in any of the AD9129 operating modes. The AD9129 evaluation board is configured over USB with accompanying PC software.
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            AD9129 Evaluation Board Documentation1/19/2016WIKI