Overview
Features and Benefits
- Demonstrates the Features of the DS28E35 DeepCover 1-Wire ECDSA Authenticator with 1Kb User EEPROM
- Demonstrates the Features of the DS2475 DeepCover ECDSA Coprocessor with 1-Wire Master
- I2C and 1-Wire Sequences Are Logged to Aid Firmware Designers’ Understanding of DS2475 and DS28E35
- 1-Wire USB Adapter Creates a Virtual COM Port on Any PC
- Fully Compliant with USB Specification v2.0
- Software Runs on Windows 8, Windows 7, Windows Vista, and Windows XP, 32-bit and 64-bit Versions
- 3.3V ±3% 1-Wire Operating Voltage
- Convenient On-Board Test Points, TSOC, and TO-92 Sockets
- Evaluation Software Available by Request
Product Details
The DS28E35 evaluation system (EV system) provides the hardware and software necessary to exercise the features of the DS28E35 and DS2475. The EV system consists of a five DS28E35 devices in a 6-pin TSOC package, a DS9120PA evaluation TSOC socket board, DS28E35 plug-in module, and a DS28E35+ USB-to-1-Wire® adapter. The evaluation software runs under Windows® 8, Windows 7, Windows Vista®, and Windows XP® operating systems, both 32-bit and 64-bit versions. It provides a handy user interface to exercise the features of the DS28E35 and DS2475.