Overview
Product Details
Demonstration circuit 975A is a DC/DC Converter featuring the LT3482 in a 3mm x 3mm QFN package and trageting APD Bias applications. This demo circuit is designed to convert a 3V-12V source to 80V at 2mA.
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            DC975A - Schematic9/24/2009PDF24K
 
- 
                                                                
                                                                    
                                                                                                                                            DC975A - Demo Manual9/24/2009PDF787K
 
- 
                                                                
                                                                    
                                                                                                                                            DC975A - Design File9/24/2009ZIP573K