LT3482
PRODUCTION90V Boost DC/DC Converter with APD Bias Current Monitor
- Part Models
- 4
- 1ku List Price
- Starting From $5.23
Overview
- High Output Voltage: Up to 90V
- Integrated Schottky Diodes
- 48V, 280mA Internal Switch
- High Side APD Current Monitor
- Adjustable Switching Frequency: 650kHz or 1.1MHz
- Wide VIN Range: 2.5V to 16V
- Surface Mount Components
- Low Shutdown Current: <1µA
- Soft-Start
- Internal Compensation
- CTRL Pin Allows Output Adjustment with No Polarity Inversion
- 3mm × 3mm 16-Lead QFN Package
The LT3482 is a fixed frequency current mode step-up DC/DC converter with voltage doubler designed to bias avalanche photodiodes (APDs) in optical receivers. It can provide up to 90V output. The LT3482 features high side APD bias current monitoring with better than 10% relative accuracy over the entire temperature range. The integrated power switch, Schottky diodes and APD bias current monitor allow a small converter footprint and low solution cost. Constant switching frequency results in predictable output noise that is easy to filter. The inductor-based topology ensures an input free from switching noise. An integrated high side current monitor produces a current proportional to APD bias current with better than 10% relative accuracy over four decades of dynamic range in the input range of 250nA to 2.5mA. This APD bias current can be used as a reference to provide a digitally programmed output voltage via the CTRL pin. The LT3482 is available in the tiny footprint (3mm × 3mm) 16-lead QFN package.
Applications
- APD Bias
- PIN Diode Bias
- Optical Receivers and Modules
- Fiber Optic Network Equipment
Documentation
Data Sheet 1
User Guide 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT3482EUD#PBF | 16-Lead QFN (3mm x 3mm x 0.75mm w/ EP) | ||
| LT3482EUD#TRPBF | 16-Lead QFN (3mm x 3mm x 0.75mm w/ EP) | ||
| LT3482IUD#PBF | 16-Lead QFN (3mm x 3mm x 0.75mm w/ EP) | ||
| LT3482IUD#TRPBF | 16-Lead QFN (3mm x 3mm x 0.75mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LT3482
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.